5.11.10 .tag structname

Generated by compilers to include auxiliary debugging information in the symbol table. Only permitted inside .def/.endef pairs. Tags are used to link structure definitions in the symbol table with instances of those structures.