9.3.9 --no-pack-data
Don’t pack initial data values.
Fill the upper byte of each instruction word in the data initialization
template with 0x0 or another value specified with --fill-upper
. This option consumes additional program memory and causes the
template to appear as NOP
instructions if viewed in the
disassembler (and will be executed as such by the DSC
device).