9.6 Options that Specify CodeGuard™ Security Features - dsPIC33C/E/F Devices Only [DD]
Note: Support for Codeguard™ Security will depend on
device selection. Refer to the datasheet for device-specific information.
Three linker options are related to CodeGuard Security:
--bootLIST – Specify options for the boot segment--secureLIST – Specify options for the secure segment--generalLIST – Specify options for the general segment
LIST may include a single segment option or several segment options separated by colons. Multiple instances of boot, secure, or general options are accepted and will be combined. An optional equals sign (=) may precede LIST.