5.7.4 .psize lines[, columns]
Declares the number of lines, and optionally, the number of columns to use for each page when generating listings.
Only functional when listings are enabled with the -a
command line option and forms processing has not been disabled with the
-an command line option.