16.6.3 Options
The long and short forms of options, shown in the table below as alternatives, are equivalent.
| Option | Function |
|---|---|
-g
| Remove debugging symbols only. |
--help | Show a summary of the options to xc-dsc-strip and
exit. |
-K
symbolname
| Keep only symbol
symbolname from the source file. This
option may be given more than once. |
-N
symbolname
| Remove symbol
symbolname from the source file. This
option may be given more than once, and may be combined with strip options
other than -K. |
-o file | Put the stripped output in file, rather than replacing the existing file. When this argument is used, only one OBJFILE argument may be specified. |
-p
| Preserve the access and modification dates of the file. |
-R
sectionname
| Remove any section named
sectionname from the output file. This
option may be given more than once. Note that using this option inappropriately
may make the output file unusable. |
-s
| Remove all symbols. |
--strip-unneeded | Remove all symbols that are not needed for relocation processing. |
-v
| Verbose output: list all object files
modified. In the case of archives, xc-dsc-strip -v lists all members of the archive. |
-V
| Show the version number for xc-dsc-strip. |
-x
| Remove non-global symbols. |
-X
| Remove compiler-generated local symbols (which usually start with L or “.”). |