5.3.12 .single value1[, ..., valuen]
Assembles one or more single-precision (32-bit), floating-point constants into consecutive addresses in little-endian format.
If in a code (executable) section on dsPIC33C/E/F architectures, the upper
program memory byte will be filled with the last .fillupper value
specified or the NOP opcode (0x00) if no .fillupper has
been specified.
Floating point numbers are in IEEE format.