5.8.6 .if expr
Marks the beginning of a section of code that is only considered part of
the source program being assembled if the argument expr
is non-zero. The end of the conditional section of code must be marked by an
.endif; optionally, you may include code for the alternative condition,
flagged by .else.