16.5.3 Options
The long and short forms of options, shown in the table below as alternatives, are equivalent.
| Option | Function |
|---|---|
-a
| Do not scan only the initialized and loaded sections of object files; scan the whole files. |
-f
| Print the name of the file before each string. |
--help | Print a summary of the program usage on the standard output and exit. |
-min-len
| Print sequences of characters that are at
least -min-len characters long, instead of
the default 4. |
-t radix
| Print the offset within the file before each
string. The single character argument specifies the radix of the offset:
o for octal, x for hexadecimal, or
d for decimal. |
-v
| Print the program version number on the standard output and exit. |