4.2.4.3 Registers
The following register names are built into the assembler for dsPIC33A and dsPIC33C/E/F architectures:
w0, w1, w2, w3,
w4, w5, w6, w7, w8, w9, w10, w11, w12, w13, w14, w15,
sr, a, b
W0, W1, W2, W3, W4, W5, W6, W7, W8, W9, W10, W11, W12, W13, W14, W15,
SR, A, B.
The following register names are built into the assembler for dsPIC33A architecture only:
f0, f1, f2, f3,
f4, f5, f6, f7,
f8, f9, f10, f11,
f12, f13, f14, f15,
f16, f17, f18, f19,
f20, f21, f22, f23,
f24, f25, f26, f27,
f28, f29, f30, f31,
fsr, fsrh, fcr,
fear
F0, F1, F2, F3,
F4, F5, F6, F7,
F8, F9, F10, F11,
F12, F13, F14, F15,
F16, F17, F18, F19,
F20, F21, F22, F23,
F24, F25, F26, F27,
F28, F29, F30, F31,
FSR, FSRH, FCR,
FEAR