4.2.1 File>Export

The Export menu item allows you to export data from IPE to storage media. By default, these commands are not available in Production Mode. However, in Advanced Mode, an authorized user can change the default states of this feature for the Production Mode.

File>Export>Hex – this command allows you to export all the memory contents into Intel® Hex file format.