4.4 View Menu
The viewable memory types are determined by the Production settings that are selected in the Advanced Mode. The View menu commands are described below:
- Clear All Memory
- 4.4.1 Memory Settings
- 4.4.2 Power Settings
- 4.4.3 Transfer from PM3
- 4.4.4 Transfer to PM3
- 4.4.5 Read Device ID
- 4.4.6 View PM3 Socket Info
Clear All Memory
Clears all of the memory views.