4.6.2 Target Memory Views
This option is available only if Production Settings are set in Advanced
Mode to view the different types of memory. Some of the possible memory views include
Execution Memory, Configuration Bits, User ID Memory, Device ID Memory, OTP fuse, etc.
Enable the fuse bits configuration and set the size from the Option field.