4.4.4 Transfer to PM3
When selected, this option transfers the image to the connected MPLAB PM3 Programmer. The status displays in the Output window.
When selected, this option transfers the image to the connected MPLAB PM3 Programmer. The status displays in the Output window.