3.3.1 Logging In
Typically, someone has been authorized to establish the settings that production will use for the device and tool. To input those settings, log in to the Advanced mode.
Select Settings>Advanced Mode to open the Advanced Mode
login dialog. The password is case sensitive. Type in the default password
microchip and click Login.