This option is available only if Production Settings are set in Advanced
Mode to view the different types of memory. Some of the possible memory views include
Execution Memory, Configuration Bits, User ID Memory, Device ID Memory, OTP fuse, etc.Figure 4-10. OTP Fuse Memory Option from MenuFigure 4-11. OTP Fuse Bit Configuration
Window
Configured OTP fuse bits are applied from the imported .hex file and can view the
settings from the window below.
Enable the fuse bits configuration and set the size from the Option
field.