PIC18-Q71 Family Types
Device | Program Memory
Flash
(Bytes) |
Data SRAM (Bytes) |
Data
EEPROM (Bytes) |
Memory Access Partition/ Device Information Area |
I/O Pins/ Peripheral Pin Select |
8-Bit Timer with HLT/ 16-Bit Timers |
16-Bit Dual
PWM/ CCP |
Complimentary Waveform
Generator |
16-Bit Universal Timer | Numerically Controlled
Oscillator |
Configurable Logic Cell | 12-Bit Differential ADCC with Context (Channels) |
10-Bit DAC/ 8-Bit DAC |
Operational Amplifier | High-Speed Comparator/ Zero-Cross Detect |
High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | Signal Routing Port/ Analog Peripheral Manager |
32-Bit CRC with
Scanner/ Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F44Q71 | 16K | 1024 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F45Q71 | 32K | 2048 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F54Q71 | 16K | 1024 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F55Q71 | 32K | 2048 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
Device | Program Memory
Flash
(bytes) |
Data SRAM (bytes) |
Data
EEPROM (bytes) |
Memory Access Partition/ Device Information Area |
I/O Pins/ Peripheral Pin Select |
8-Bit Timer with HLT/ 16-Bit Timers |
16-Bit Dual
PWM/ CCP |
Complimentary Waveform
Generator |
16-Bit Universal Timer | Numerically Controlled
Oscillator |
Configurable Logic Cell | 12-Bit Differential ADCCC (channels) |
10-Bit DAC/ 8-Bit DAC |
Operational Amplifier | High-Speed Comparator/ Zero-Cross Detect |
High-Low Voltage Detect | SPI/I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | Signal Routing Ports/ Analog Peripheral Manager |
32-Bit CRC with
Scanner/ Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F24Q71 | 16K | 1024 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F25Q71 | 32K | 2048 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F26Q71 | 64K | 4096 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F46Q71 | 64K | 4096 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
PIC18F56Q71 | 64K | 4096 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |