Features

  • C Compiler Optimized RISC Architecture
  • Operating Speed:
    • DC – 64 MHz clock input
    • 62.5 ns minimum instruction cycle
  • Four Direct Memory Access (DMA) Controllers:
    • Data transfers to SFR/GPR spaces from either the Program Flash Memory, Data EEPROM or SFR/GPR spaces
    • User-programmable source and destination sizes
    • Hardware and software-triggered data transfers
  • Vectored Interrupt Capability:
    • Selectable high/low priority
    • Fixed interrupt latency of three instruction cycles
    • Programmable vector table base address
    • Backward compatible with previous interrupt capabilities
  • 128-Level Deep Hardware Stack
  • Low-Current Power-on Reset (POR)
  • Configurable Power-up Timer (PWRT)
  • Brown-out Reset (BOR)
  • Low-Power BOR (LPBOR) Option
  • Windowed Watchdog Timer (WWDT):
    • Watchdog Reset on too long or too short intervals between watchdog clear events
    • Variable prescaler selection
    • Variable window size selection