32.9 Register Definitions: PWM Control

Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 32-1. PWM Bit Name Prefixes
PeripheralBit Name Prefix
PWM1PWM1
PWM2PWM2
PWM3PWM3