32.9.3 PWMxLDS
| Name: | PWMxLDS |
| Address: | 0x462,0x471,0x480 |
PWMx Auto-load Trigger Source Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LDS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – LDS[3:0] Auto-load Trigger Source Select
| LDS | Source |
|---|---|
1111 | Auto-load Disabled |
1110 | DMA4_Destination_Count_Done |
1101 | DMA3_Destination_Count_Done |
1100 | DMA2_Destination_Count_Done |
1011 | DMA1_Destination_Count_Done |
1010 | CLC8_OUT |
1001 | CLC7_OUT |
1000 | CLC6_OUT |
0111 | CLC5_OUT |
0110 | CLC4_OUT |
0101 | CLC3_OUT |
0100 | CLC2_OUT |
0011 | CLC1_OUT |
0010 | PWMIN1PPS |
0001 | PWMIN0PPS |
0000 | Auto-load Disabled |