41.1.7 Result Formatting
The ADC Results Format/Alignment Selection (FM) and the ADC Input Configuration (IC) bits are used to determine the format and alignment of the conversion result.
When IC = ‘0’ and FM = ‘x0’, the conversion result is
left justified, as shown in Figure 41-3.
0, FM =
x0When IC = ‘0’ and FM = ‘x1’, the conversion result is
right justified, as shown in Figure 41-4.
0, FM =
x1When IC = ‘1’ and FM = ‘00’, the conversion result is
in left justified alignment and Two’s Complement format, as shown in Figure 41-5.
1, FM =
00When IC = ‘1’ and FM = ‘01’, the conversion result is
in right justified alignment and Two’s Complement format, as shown in Figure 41-6.
1, FM =
01When IC = ‘1’ and FM = ‘10’, the conversion result is
in left justified alignment and sign/magnitude format, as shown in Figure 41-7.
1, FM =
10When IC = ‘1’ and FM = ‘11’, the conversion result is
in right justified alignment and sign/magnitude format, as shown in Figure 41-8.
1, FM =
1100 or
10 will be shifted left three places.