41.7.1 ADCON0
Note:
- This bit requires ON bit to be set.
- If cleared by software while a conversion is in progress, the results of the conversion up to this point will be transferred to ADRES and the state machine will be reset, but the ADIF interrupt flag bit will not be set; filter and threshold operations will not be performed.
| Name: | ADCON0 |
| Address: | 0x3F3 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ON | CONT | CSEN | CS | FM[1:0] | IC | GO | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W/HC/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
Bit 7 – ON ADC Enable
| Value | Description |
|---|---|
| 1 | ADC is enabled |
| 0 | ADC is disabled |
Bit 6 – CONT ADC Continuous Operation Enable
| Value | Description |
|---|---|
| 1 | GO is retriggered upon completion of each conversion trigger until ADCHIF is set (if SOI is set) or until GO is cleared (regardless of the value of SOI) |
| 0 | ADC is cleared upon completion of each conversion trigger |
Bit 5 – CSEN ADC Context Scan Enable
| Value | Description |
|---|---|
| 1 | Automatic context scanning enabled |
| 0 | Automatic context scanning disabled |
Bit 4 – CS ADC Clock Selection
| Value | Description |
|---|---|
| 1 | Clock supplied from ADCRC dedicated oscillator |
| 0 | Clock supplied by FOSC, divided according to ADCLK register |
Bits 3:2 – FM[1:0] ADC Results Format/Alignment Selection
| Value | Name | Description |
|---|---|---|
| x1 | IC = 0 |
ADRES and ADPREV data are right justified |
| x0 | IC = 0 |
ADRES and ADPREV data are left justified, zero-filled |
| 11 | IC = 1 |
ADRES and ADPREV data are right justified, sign bit |
| 10 | IC = 1 |
ADRES and ADPREV data are left justified, sign bit, zero-filled |
| 01 | IC = 1 |
ADRES and ADPREV data are right justified, two’s compliment |
| 00 | IC = 1 |
ADRES and ADPREV data are left justified, two’s compliment, zero-filled |
Bit 1 – IC ADC Input Configuration
| Value | Description |
|---|---|
| 1 | ADC is operating in Differential Mode |
| 0 | ADC is operating in Single-Ended Mode |
Bit 0 – GO ADC Conversion Status(1,2)
| Value | Description |
|---|---|
| 1 | ADC conversion cycle in progress. Setting this bit starts an ADC conversion cycle. The bit is cleared by hardware as determined by the CONT bit |
| 0 | ADC conversion completed/not in progress |