23.9 Register Summary - Peripheral Pin Select Module

AddressNameBit Pos.76543210

0x00

...

0x01FF

Reserved         
0x0200PPSLOCK7:0       PPSLOCKED
0x0201RA0PPS7:0  RARA0PPSPPS[5:0]
0x0202RA1PPS7:0  RARA1PPSPPS[5:0]
0x0203RA2PPS7:0  RARA2PPSPPS[5:0]
0x0204RA3PPS7:0  RARA3PPSPPS[5:0]
0x0205RA4PPS7:0  RARA4PPSPPS[5:0]
0x0206RA5PPS7:0  RARA5PPSPPS[5:0]
0x0207RA6PPS7:0  RARA6PPSPPS[5:0]
0x0208RA7PPS7:0  RARA7PPSPPS[5:0]
0x0209RB0PPS7:0  RBRB0PPSPPS[5:0]
0x020ARB1PPS7:0  RBRB1PPSPPS[5:0]
0x020BRB2PPS7:0  RBRB2PPSPPS[5:0]
0x020CRB3PPS7:0  RBRB3PPSPPS[5:0]
0x020DRB4PPS7:0  RBRB4PPSPPS[5:0]
0x020ERB5PPS7:0  RBRB5PPSPPS[5:0]
0x020FRB6PPS7:0  RBRB6PPSPPS[5:0]
0x0210RB7PPS7:0  RBRB7PPSPPS[5:0]
0x0211RC0PPS7:0  RCRC0PPSPPS[5:0]
0x0212RC1PPS7:0  RCRC1PPSPPS[5:0]
0x0213RC2PPS7:0  RCRC2PPSPPS[5:0]
0x0214RC3PPS7:0  RCRC3PPSPPS[5:0]
0x0215RC4PPS7:0  RCRC4PPSPPS[5:0]
0x0216RC5PPS7:0  RCRC5PPSPPS[5:0]
0x0217RC6PPS7:0  RCRC6PPSPPS[5:0]
0x0218RC7PPS7:0  RCRC7PPSPPS[5:0]

0x0219

...

0x023D

Reserved         
0x023EINT0PPS7:0  PORT[2:0]PIN[2:0]
0x023FINT1PPS7:0  PORT[2:0]PIN[2:0]
0x0240INT2PPS7:0  PORT[2:0]PIN[2:0]
0x0241T0CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0242T1CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0243T1GPPS7:0  PORT[2:0]PIN[2:0]
0x0244T3CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0245T3GPPS7:0  PORT[2:0]PIN[2:0]

0x0246

...

0x0247

Reserved         
0x0248T2INPPS7:0  PORT[2:0]PIN[2:0]
0x0249T4INPPS7:0  PORT[2:0]PIN[2:0]

0x024A

...

0x024E

Reserved         
0x024FCCP1PPS7:0  PORT[2:0]PIN[2:0]
0x0250CCP2PPS7:0  PORT[2:0]PIN[2:0]
0x0251PWM1ERSPPS7:0  PORT[2:0]PIN[2:0]
0x0252PWM2ERSPPS7:0  PORT[2:0]PIN[2:0]
0x0253PWM3ERSPPS7:0  PORT[2:0]PIN[2:0]

0x0254

...

0x0256

Reserved         
0x0257PWMIN0PPS7:0  PORT[2:0]PIN[2:0]
0x0258PWMIN1PPS7:0  PORT[2:0]PIN[2:0]

0x0259

...

0x025A

Reserved         
0x025BCWG1PPS7:0   PORT[1:0]PIN[2:0]

0x025C

...

0x0260

Reserved         
0x0261CLCIN0PPS7:0   PORT[1:0]PIN[2:0]
0x0262CLCIN1PPS7:0   PORT[1:0]PIN[2:0]
0x0263CLCIN2PPS7:0   PORT[1:0]PIN[2:0]
0x0264CLCIN3PPS7:0   PORT[1:0]PIN[2:0]
0x0265CLCIN4PPS7:0   PORT[1:0]PIN[2:0]
0x0266CLCIN5PPS7:0   PORT[1:0]PIN[2:0]
0x0267CLCIN6PPS7:0   PORT[1:0]PIN[2:0]
0x0268CLCIN7PPS7:0   PORT[1:0]PIN[2:0]
0x0269ADACTPPS7:0  PORT[2:0]PIN[2:0]
0x026ASPIxSCKPPS7:0   PORT[1:0]PIN[2:0]
0x026BSPIxSDIPPS7:0   PORT[1:0]PIN[2:0]
0x026CSPIxSSPPS7:0   PORT[1:0]PIN[2:0]

0x026D

...

0x026F

Reserved         
0x0270I2C1SDAPPS7:0   PORT[1:0]PIN[2:0]
0x0271I2C1SCLPPS7:0   PORT[1:0]PIN[2:0]
0x0272U1RXPPS7:0  PORT[2:0]PIN[2:0]
0x0273U1CTSPPS7:0  PORT[2:0]PIN[2:0]
0x0274U2RXPPS7:0  PORT[2:0]PIN[2:0]
0x0275U2CTSPPS7:0   PORT[1:0]PIN[2:0]
0x0276OPA1ORPPS7:0  PORT[2:0]PIN[2:0]
0x0277OPA2ORPPS7:0  PORT[2:0]PIN[2:0]
0x0278TUIN0PPS7:0  PORT[2:0]PIN[2:0]
0x0279TUIN1PPS7:0  PORT[2:0]PIN[2:0]
0x027AAPMCLKPPS7:0   PORT[1:0]PIN[2:0]