35.20.15 UxRXCHK
| Name: | UxRXCHK |
| Address: | 0x02A1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCHK[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RXCHK[7:0] Receive Checksum Value
| Value | Name | Description |
|---|---|---|
| n | MODE = LIN and C0EN =
1 |
Sum of all received bytes including PID |
| n | MODE = LIN and C0EN =
0 |
Sum of all received bytes except PID |
| n | MODE = All others and C0EN =
1 |
Sum of all received bytes since last clear |
| x | MODE = All others and C0EN =
0 |
Not used |