35.20.8 UxBRG
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- UxBRGH: Accesses the high byte BRG[15:8]
- UxBRGL: Accesses the low byte BRG[7:0]
- The UxBRG registers will only
be written when ON =
0. - Maximum BRG value when MODE =
‘100xand BRGS =1is0x7FFE. - Maximum BRG value when MODE =
‘100xand BRGS =0is0x1FFE.
| Name: | UxBRG |
| Address: | 0x2AD,0x2C1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BRG[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BRG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |