41.6.1 Channel Context
Channel context refers to the unique set of control, status and data register configurations that define the operation of the ADC for a specific type of conversion. For example, if the ADC is configured for Burst Average mode, that configuration can be saved as a channel context. Up to four channel contexts can be configured for sequencing. Context information is stored in duplicated registers located in device memory and can only be accessed through the A/D Context Selection Register (ADCTX) or via Direct Memory Access (DMA).
The conversion clock rate selected by ADCLK and the auto-conversion trigger source selected by ADACT are used for all contexts. For example, if Context 1 enables the Timer1 overflow as the auto-conversion trigger source, the Timer1 overflow trigger will be used for all other contexts as well. If user software configures the auto-conversion trigger to use the Timer0 overflow as the trigger source for Context 2, Context 1 will be reconfigured in hardware to also use the Timer0 overflow as the trigger source.
The table below highlights the registers that are part of a context.
| Register | Bit Pos. | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| ADCON0(1) | 7:0 | ON | CONT | CSEN | CS | FM[1:0] | GO | ||
| ADCON1 | 7:0 | PPOL | IPEN | GPOL | PCSC | DSEN | |||
| ADCON2 | 7:0 | PSIS | CRS[2:0] | ACLR | MD[2:0] | ||||
| ADCON3 | 7:0 | CALC[2:0] | SOI | TMD[2:0] | |||||
| ADSTAT | 7:0 | AOV | UTHR | LTHR | MATH | STAT[2:0] | |||
| ADREF | 7:0 | PREF[1:0] | |||||||
| ADPCH | 7:0 | PCH[5:0] | |||||||
| ADNCH | 7:0 | NCH[5:0] | |||||||
| ADPRE | 7:0 | PRE[7:0] | |||||||
| 15:8 | PRE[12:8] | ||||||||
| ADACQ | 7:0 | ADACQ[7:0] | |||||||
| 15:8 | ADACQ[12:8] | ||||||||
| ADCAP | 7:0 | CAP[4:0] | |||||||
| ADRPT | 7:0 | RPT[7:0] | |||||||
| ADCNT | 7:0 | CNT[7:0] | |||||||
| ADFLTR | 7:0 | FLTR[7:0] | |||||||
| 15:8 | FLTR[15:8] | ||||||||
| ADRES | 7:0 | RES[7:0] | |||||||
| 15:8 | RES[15:8] | ||||||||
| ADPREV | 7:0 | PREV[7:0] | |||||||
| 15:8 | PREV[15:8] | ||||||||
| ADACC | 7:0 | ACC[7:0] | |||||||
| 15:8 | ACC[15:8] | ||||||||
| 23:16 | ACC[17:16] | ||||||||
| ADSTPT | 7:0 | STPT[7:0] | |||||||
| 15:8 | STPT[15:8] | ||||||||
| ADERR | 7:0 | ERR[7:0] | |||||||
| 15:8 | ERR[15:8] | ||||||||
| ADLTH | 7:0 | LTH[7:0] | |||||||
| 15:8 | LTH[15:8] | ||||||||
| ADUTH | 7:0 | UTH[7:0] | |||||||
| 15:8 | UTH[15:8] | ||||||||
The A/D Context Selection (ADCTX) register selects the context number that will be given read/write access. The A/D Context Display Select (CTXSW) bit is used to determine the read/write status of the A/D Channel Context Selection (CTX) bits, which are used to determine the channel context number.
When CTXSW is set (CTXSW = 1), the CTX bits display the context number
the sequencer is currently scanning or the context number that was active when the
sequencer stopped scanning due to a context threshold interrupt.
1).When CTXSW is clear (CTXSW = 0), the CTX bits display the context number
as selected by user software. Any context can be selected by writing the CTX bits with
the desired context number.