45.8.1 Comparator Speed Selection
The SP bits are used to select from the available comparator Speed modes. There are multiple High-Speed and Low-Speed options available to choose from that allow the comparator response time to be changed to minimize power consumption or maximize performance. The Low-Speed comparator modes allow for maximum power savings in applications where lower power consumption is more critical than speed. The High-Speed modes can be used in applications where comparator performance is more critical than power consumption. For more information, refer to the “Comparator Specifications” section of the "Electrical Specifications" chapter.