50.20 10-Bit DAC Specifications

Table 50-17. 10-Bit DAC Specification
Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB10VLSBStep Size—(VDACREF+-VDACREF-)/1024—V
DSB11*VACCAbsolute Accuracy(1)—±4—LSb
DSB12*RUNITUnit Resistor Value—20—kΩ
DSB13*TSTSettling Time(2)—10—μs
DSB14*VDBODAC Buffer Offset—20—mV
DSB15INLIntegral Nonlinearity-2.712.7LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB16DNLDifferential Nonlinearity-10.41LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB17EOFFOffset Error-61.46LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB18EGNGain Error-1-1.21LSb0x022 ≤ DACxDAT ≥ 0x3DD

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Absolute accuracy = Offset Error + Gain Error + DAC Buffer Error (EOFF + EGN + VDBO)
  2. Settling time measured while DACR[7:0] transitions from 'b00000000 to 'b11111111