50.3 Supply Voltage
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
| Supply Voltage | |||||||
| D002 | VDD | 1.8 |
— | 5.5 |
V | ||
| RAM Data Retention(1) | |||||||
| D003 | VDR | 1.7 |
— |
— |
V | Device in Sleep mode | |
| Power-on Reset Release Voltage(2) | |||||||
| D004 | VPOR |
— | 1.6 |
— |
V | BOR and LPBOR disabled(3) | |
| Power-on Reset Rearm Voltage(2) | |||||||
| D005 | VPORR |
— | 1 |
— |
V | BOR and LPBOR disabled(3) | |
| VDD Slew Rate(2) | |||||||
| D006* | SVDD | 0.05 |
— |
— | V/ms | BOR and LPBOR disabled(3) | |
|
— |
— | 1.2 | V/μs | 1.8V≤VDD≤5.5V | |||
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||
Note:
- When NPOR is low, the device is held in Reset.
- TPOR 1 μs typical.
- TVLOW 2.7 μs typical.