6.1.7 OTA Demo
This application provides three essential device functionalities: provisioning, cloud connectivity, and over-the-air (OTA) updates.
Initially, the device must connect to an access point using the provisioning method. Once provisioning is successfully completed, the device can download the OTA image from the server and establish cloud connectivity.