4.1.8.6 System Service
The system service provides API's to set and get the system level details. The following
table lists all the services exposed by the system service layer. The system service API
prototype is as
follows:
SYS_WINCS_RESULT_t SYS_WINCS_SYSTEM_SrvCtrl(SYS_WINCS_SYSTEM_SERVICE_t request, SYS_WINCS_SYSTEM_HANDLE_t systemHandle);
Firmware Version Info
structure
typedef struct
{
/* Flag indicating if this information is valid. */
bool isValid;
/* Version number structure. */
struct
{
/* Major version number. */
uint16_t major;
/* Major minor number. */
uint16_t minor;
/* Major patch number. */
uint16_t patch;
} version;
/* Build date/time structure. */
struct
{
uint8_t hash[APP_BUILD_HASH_SZ];
uint32_t timeUTC;
} build;
} APP_FIRMWARE_VERSION_INFO;Device Info
structure
typedef struct
{
/* Flag indicating if this information is valid. */
bool isValid;
/* WINC device ID. */
uint32_t id;
/* Number of flash images. */
uint8_t numImages;
/* Information for each device image. */
struct
{
/* Sequence number. */
uint32_t seqNum;
/* Version information. */
uint32_t version;
/* Source address. */
uint32_t srcAddr;
} image[APP_DI_IMAGE_INFO_NUM];
} DEVICE_INFO;Driver Version Info
structuretypedef struct
{
/* Version number structure. */
struct
{
/* Major version number. */
uint16_t major;
/* Major minor number. */
uint16_t minor;
/* Major patch number. */
uint16_t patch;
} version;
} DRIVER_VERSION_INFO;The table below shows the various commands and options
available for system service.| Option/Command | Input | Remarks |
|---|---|---|
SYS_WINCS_SYSTEM_RESET | None | Request/Trigger Reset the system |
SYS_WINCS_SYSTEM_SW_REV | FIRMWARE_VERSION_INFO structure | Request Software Revision |
SYS_WINCS_SYSTEM_DEV_INFO | DEVICE_INFO structure | Request Device Info |
SYS_WINCS_SYSTEM_GET_CERT_LIST | None | Get the available certificate list |
SYS_WINCS_SYSTEM_GET_KEY_LIST | DRIVER_VERSION_INFO structure | Get the available private key list |
SYS_WINCS_SYSTEM_DRIVER_VER | Buffer array to read Driver version | Request Driver version |
SYS_WINCS_SYSTEM_SET_SYS_EVENT_CALLBACK | Callback Handler | Set Driver system event callback |
SYS_WINCS_SYSTEM_DEBUG_UART_SET | Null | Debug firmware logs |
SYS_WINCS_SYSTEM_SET_DEBUG_REG_CLBK | Null | User defined printf |
/*
System Service application
*/
void APP_WINCS02_Tasks ( void )
{
/* Check the application's current state. */
switch ( appData.state )
{
/* Application's initial state. */
case APP_STATE_INIT:
{
SYS_STATUS status;
SYS_WINCS_WIFI_SrvCtrl(SYS_WINCS_WIFI_GET_DRV_STATUS, &status);
if (SYS_STATUS_READY == status)
{
appData.state = APP_STATE_WINCS_OPEN_DRIVER;
}
break;
}
case APP_STATE_WINCS_OPEN_DRIVER:
{
DRV_HANDLE wdrvHandle = DRV_HANDLE_INVALID;
SYS_WINCS_WIFI_SrvCtrl(SYS_WINCS_WIFI_OPEN_DRIVER, &wdrvHandle);
SYS_WINCS_WIFI_SrvCtrl(SYS_WINCS_WIFI_GET_DRV_HANDLE, &wdrvHandle);
SYS_CONSOLE_PRINT("wdrvHandle : %d\r\n",wdrvHandle);
appData.state = APP_STATE_WINCS_DEVICE_INFO;
break;
}
case APP_STATE_WINCS_DEVICE_INFO:
{
APP_DRIVER_VERSION_INFO drvVersion;
APP_FIRMWARE_VERSION_INFO fwVersion;
APP_DEVICE_INFO devInfo;
SYS_WINCS_RESULT_t status = SYS_WINCS_BUSY;
status = SYS_WINCS_SYSTEM_SrvCtrl(SYS_WINCS_SYSTEM_SW_REV,&fwVersion);
if(status == SYS_WINCS_PASS)
{
status = SYS_WINCS_SYSTEM_SrvCtrl(SYS_WINCS_SYSTEM_DEV_INFO, &devInfo);
}
if(status == SYS_WINCS_PASS)
{
status = SYS_WINCS_SYSTEM_SrvCtrl (SYS_WINCS_SYSTEM_DRIVER_VER, &drvVersion);
}
if(status == SYS_WINCS_PASS)
{
char buff[30];
SYS_CONSOLE_PRINT("WINC: Device ID = %08x\r\n", devInfo.id);
for (int i=0; i<devInfo.numImages; i++)
{
SYS_CONSOLE_PRINT("%d: Seq No = %08x, Version = %08x, Source Address = %08x\r\n", i, devInfo.image[i].seqNum, devInfo.image[i].version, devInfo.image[i].srcAddr);
}
SYS_CONSOLE_PRINT("Firmware Version: %d.%d.%d ", fwVersion.version.major, fwVersion.version.minor, fwVersion.version.patch);
strftime(buff, sizeof(buff), "%X %b %d %Y", localtime((time_t*)&fwVersion.build.timeUTC));
SYS_CONSOLE_PRINT(" [%s]\r\n", buff);
SYS_CONSOLE_PRINT("Driver Version: %d.%d.%d\r\n", drvVersion.version.major, drvVersion.version.minor, drvVersion.version.patch);
}
}
}
}