2.5.1.2 SAM9X60-Curiosity Development Board

This document is written with the assumption that the user is aware of the external NVM and DDR memories available on the SAM9X60-Curiosity board by reading the relevant user guide (see References).

The user must also be familiar with the features of the SAM9X60-Curiosity board and understand the jumper and connector settings on the board.