3.2 Working with the OTP Controller Emulation Mode
- Enable OTP
Emulation mode:
sam-ba -p serial -d sam9x60 -a bootconfig -c writecfg:bscr:EMULATION_ENABLED
- Clear the
emulation area (basically, fill the internal SRAM1 content
with zeros):
sam-ba -p serial -d sam9x60 -a bootconfig -c resetemul
- Reset the device
or force an OTP controller refresh operation:
sam-ba -p serial -d sam9x60 -a reset
or
sam-ba -p serial -d sam9x60 -a bootconfig -c refreshcfg:emul
- Write the desired
boot configuration packet into the emulated
area:
sam-ba -p serial -d sam9x60 -a bootconfig -c writecfg:bcp-emul:NFC_IOSET1
- Read back the
boot configuration packet for confirmation:
sam-ba -p serial -d sam9x60 -a bootconfig -c readcfg:bcp-emul
- Lock the boot
configuration packet to prevent any updates:
sam-ba -p serial -d sam9x60 -a bootconfig -c lockcfg:bcp-emul