2.2.6.5 JTAG ID Code Register

Name: JTAG ID Code Register
Property: Read-only

Bit 3130292827262524 
 VERSION[3:0]PART NUMBER[15:12] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 PART NUMBER[11:4] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 PART NUMBER[3:0]MANUFACTURER IDENTITY[10:7] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 MANUFACTURER IDENTITY[6:0]  
Access RRRRRRR 
Reset  

Bits 31:28 – VERSION[3:0] Product Version Number

Set to 0x0.

Bits 27:12 – PART NUMBER[15:0] Product Part Number

Product part number is 0x5B2F.

Bits 11:1 – MANUFACTURER IDENTITY[10:0]

Set to 0x01F.

Bit[0] required by IEEE Std. 1149.1.

Set to 0x1.

JTAG ID Code value is 0x05B4_403F.