2.2.6.3 Debug Unit
The Debug Unit manages the interrupt handling of the COMMTX and COMMRX signals that come from the ICE and that trace the activity of the Debug Communication Channel. The Debug Unit allows blockage of access to the system through the ICE interface.
For further details on the Debug Unit, refer to Debug Unit (DBGU).