5.3.5.19 GFX2D Surface x Configuration Register

Name: GFX2D_CFGx
Offset: 0x48 + x*0x10 [x=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    IDXCXPF[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – IDXCX Color Look-Up Table Selection

ValueDescription
0

The indexed color is retrieved in Color Look-Up Table 0.

1

The indexed color is retrieved in Color Look-Up Table 1.

Bits 3:0 – PF[3:0] Pixel Format

ValueNameDescription
0A4IDX4

4-bit indexed color, with 4-bit alpha value

1A8

8 bits per pixel alpha, with user-defined constant color

2IDX8

8-bit indexed color, uses the Color Look-Up Table to expand to true color

3A8IDX8

8-bit indexed color, with 8-bit alpha value

4RGB12

12 bits per pixel, 4 bits per color channel

5ARGB16

16 bits per pixel with 4-bit width alpha value, and 4 bits per color channel

6RGB15

15 bits per pixel, 5 bits per color channel

7TRGB16

16 bits per pixel, 5 bits for the red and blue channels and 6 bits for the green channel

8RGBT16

16 bits per pixel, with 1 bit for transparency and 5 bits for color channels

9RGB16

16 bits per pixel, 5 bits for the red and blue channels and 6 bits for the green channel

10RGB2424 bits per pixel, 8 bits for alpha and color channels
11ARGB3232 bits per pixel, 8 bits for alpha and color channels
12RGBA3232 bits per pixel, 8 bits for alpha and color channels