5.3.5.14 GFX2D Ring Buffer Length Register

Name: GFX2D_LEN
Offset: 0x34
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LEN[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – LEN[3:0] Ring Buffer Length Multiplier

Program this field with the desired buffer length multiplier. Buffer length = 256*(LEN+1) bytes.