5.3.5.15 GFX2D Ring Buffer Head Register

Name: GFX2D_HEAD
Offset: 0x38
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       HEAD[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 HEAD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – HEAD[9:0] Ring Buffer Head Pointer

The head pointer is updated by software in Functional mode to indicate the number of words written to memory.