4.7.5.4 Real-Time Timer Status Register

Name: RTT_SR
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      RTTINC2RTTINCALMS 
Access RRR 
Reset 000 

Bit 2 – RTTINC2 Predefined Number of Prescaler Roll-Overs Status (cleared on read)

ValueDescription
0 SELINC2 = 0 or the number of prescaler roll-overs programmed through the SELINC2 field in RTT_MODR has not been reached since the last read of RTT_SR.
1 The number of prescaler roll-overs programmed through the SELINC2 field has been reached since the last read of RTT_SR.

Bit 1 – RTTINC Prescaler Roll-Over Status (cleared on read)

ValueDescription
0 No prescaler roll-over occurred since the last read of RTT_SR.
1 Prescaler roll-over occurred since the last read of RTT_SR.

Bit 0 – ALMS Real-Time Alarm Status (cleared on read)

ValueDescription
0 The real-time alarm has not occurred since the last read of RTT_SR.
1 The real-time alarm occurred since the last read of RTT_SR.