4.7.5.1 Real-Time Timer Mode Register

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).

Name: RTT_MR
Offset: 0x00
Reset: 0x00008000
Property: Read/Write

Bit 3130292827262524 
        RTC1HZ 
Access R/W 
Reset 0 
Bit 2322212019181716 
   INC2AENRTTDIS RTTRSTRTTINCIENALMIEN 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 RTPRES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000000 
Bit 76543210 
 RTPRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 24 – RTC1HZ Real-Time Clock 1Hz Clock Selection

ValueDescription
0 The RTT 32-bit counter is driven by the 16-bit prescaler roll-over events.
1 The RTT 32-bit counter is driven by the 1Hz RTC clock.

Bit 21 – INC2AEN RTTINC2 Alarm and Interrupt Enable

ValueDescription
0 The RTTINC2 flag is not a source of the RTT alarm signal nor a source of interrupt.
1 The RTTINC2 flag is a source of the RTT alarm signal and a source of interrupt.

Bit 20 – RTTDIS Real-Time Timer Disable

ValueDescription
0 The RTT is enabled.
1 The RTT is disabled (no dynamic power consumption).

Bit 18 – RTTRST Real-Time Timer Restart

ValueDescription
0 No effect.
1 Reloads and restarts the clock divider with the new programmed value. This also resets the 32-bit counter.

Bit 17 – RTTINCIEN Real-Time Timer Increment Interrupt Enable

ValueDescription
0 The RTT_SR.RTTINC bit has no effect on interrupt.
1 The RTT_SR.RTTINC bit asserts interrupt.

Bit 16 – ALMIEN Alarm Interrupt Enable

ValueDescription
0 The RTT_SR.ALMS bit has no effect on interrupt.
1 The RTT_SR.ALMS bit asserts interrupt.

Bits 15:0 – RTPRES[15:0] Real-Time Timer Prescaler Value

Defines the number of RTT slow clock periods required to increment the Real-Time Timer. The RTTINCIEN bit must be cleared prior to writing a new RTPRES value.

RTPRES is defined as follows:

  • RTPRES = 0: The prescaler period is equal to 216 * slow clock periods.
  • RTPRES = 1 or 2: forbidden.
  • RTPRES ≠ 0, 1 or 2: The prescaler period is equal to RTPRES * slow clock periods.