Synchronization by a Reference Message
In Time-triggered mode, the internal timer counter is automatically reset when a new message is received in the last mailbox. This reset occurs after the reception of the End Of Frame on the rising edge of the MRDY signal in CAN_MSRx. This allows synchronization of the internal timer counter with the reception of a reference message and the start of a new time window.