2.3.10.10 MATRIX Host Error Address Register x

Name: MATRIX_MEARx
Offset: 0x0160 + x*0x04 [x=0..14]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ERRADD[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ERRADD[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ERRADD[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERRADD[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ERRADD[31:0] Host Error Address

32 most significant bits of the last access error address