5.4.5.3 Clocks
The sensor main system bus clock (ISI_MCK) can be generated either by the Advanced Power Management Controller (APMC) through a Programmable Clock output or by an external oscillator connected to the sensor.
None of the sensors embed a power management controller, so providing the clock by the APMC is a simple and efficient way to control power consumption of the system.
Care must be taken when programming the system clock. The ISI has two clock domains, the sensor main system bus clock and the pixel clock provided by sensor. The two clock domains are not synchronized, but the sensor main system bus clock must be faster than the pixel clock.