3.2.4 I/O Lines Description

Table 3-1. EBI I/O Lines Description
NameFunctionTypeActive Level
EBI
EBI_D[31:0]Data BusI/O–
EBI_A[25:0]Address BusOutput–
EBI_NWAITExternal Wait SignalInputLow
SMC
EBI_NCS[5:0]Chip Select LinesOutputLow
EBI_NWR[3:0]Write SignalsOutputLow
EBI_NRDRead SignalOutputLow
EBI_NWEWrite EnableOutputLow
EBI_NBS[3:0]Byte Mask SignalsOutputLow
EBI for NAND Flash Support
EBI_NANDCSNAND Flash Chip Select LineOutputLow
EBI_NANDOENAND Flash Output EnableOutputLow
EBI_NANDWENAND Flash Write EnableOutputLow
MPDDR / SDRAM Controllers
EBI_SDCK, EBI_SDCK#MPDDR Differential ClockOutput–
EBI_SDCKSDRAM ClockOutput–
EBI_SDCKEMPDDR/SDRAM Clock EnableOutputHigh
EBI_SDCSMPDDR/SDRAM Chip Select LineOutputLow
EBI_BA[2:0]Bank SelectOutput–
EBI_SDWEMPDDR/SDRAM Write EnableOutputLow
EBI_RAS - EBI_CASRow and Column SignalOutputLow
EBI_SDA10SDRAM Address 10 LineOutput–

The connection of some signals through the MUX logic is not direct and depends on the Memory Controller currently in use.

The following table details the connections between the two Memory Controllers and the EBI pins.

Table 3-2. EBI Pins and Memory Controllers I/O Lines Connections
EBIx PinsSDRAM I/O LinesSMC I/O Lines
EBI_NWR1/NBS1/CFIORNBS1NWR1
EBI_A0/NBS0Not SupportedSMC_A0
EBI_A1/NBS2/NWR2Not SupportedSMC_A1
EBI_A[11:2]SDRAM_A[9:0]SMC_A[11:2]
EBI_SDA10SDRAM_A10Not Supported
EBI_A12Not SupportedSMC_A12
EBI_A[15:13]SDRAM_A[13:11]SMC_A[15:13]
EBI_A[25:16]Not SupportedSMC_A[25:16]
EBI_D[31:0]D[31:0]D[31:0]