Up to 26-bit Address Bus (up to 64 Mbytes linear per chip select)
Up to Six Chip Selects with Configurable Assignment:
Static memory controller on NCS0, NCS1, NCS2, NCS3, NCS4,
NCS5
MPDDR / SDRAM controller (SDCS) or static memory controller on
NCS1
NAND Flash support on NCS3
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.