3.1.4 Special Functions in SFR
The Special Function Register SFR_CCFG_EBICSA contains various fields to control the EBI operation (DDR I/O drive strength, MPDDRC Multi-port enable/disable, etc.).
The Special Function Register SFR_CCFG_EBICSA contains various fields to control the EBI operation (DDR I/O drive strength, MPDDRC Multi-port enable/disable, etc.).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.