3.1.3.4 I/Os
The EBI I/Os are shared on two power rails: VDDIOM and VDDNF. Two I/O types (DDRIO and GPIO) are used.
The EBI I/Os are shared on two power rails: VDDIOM and VDDNF. Two I/O types (DDRIO and GPIO) are used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.