4.16.9 Ultra-Low Power Mode and Fast Start-Up
The following sections provide a brief description of the Ultra-Low Power mode features of the device as seen from the PMC. A more detailed description, including power consumption and wake-up time figures, can be found in the section “Electrical Characteristics”.