Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
8
Connectivity Subsystem
8.6
Controller Area Network (CAN)
8.6.7
CAN Controller Features
8.6.7.4
CAN 2.0 Standard Features
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
8.1
Overview
8.2
Ethernet MAC 10/100 (EMAC)
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.4
Quad Serial Peripheral Interface (QSPI)
8.5
Secure Digital MultiMedia Card Controller (SDMMC)
8.6
Controller Area Network (CAN)
8.6.1
Description
8.6.2
Embedded Characteristics
8.6.3
Block Diagram
8.6.4
Application Block Diagram
8.6.5
I/O Lines Description
8.6.6
Product Dependencies
8.6.7
CAN Controller Features
8.6.7.1
CAN Protocol Overview
8.6.7.2
Mailbox Organization
8.6.7.3
Time Management Unit
8.6.7.4
CAN 2.0 Standard Features
8.6.7.4.1
CAN Bit Timing Configuration
8.6.7.4.2
Error Detection
8.6.7.4.3
Overload
8.6.7.5
Low-Power Mode
8.6.8
Functional Description
8.6.9
Register Summary
8.7
Timer Counter (TC)
8.8
Pulse Width Modulation Controller (PWM)
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
8.6.7.4 CAN 2.0 Standard Features