8.6.8.3.1 Receive Handling
Two modes are available to configure a mailbox to receive messages. In Receive mode, the first message received is stored in the mailbox data register. In Receive with Overwrite mode, the last message received is stored in the mailbox.