8.2.4.7 Broadcast Address
The broadcast address of 0xFFFFFFFFFFFF is recognized if the ‘No Broadcast’ bit in the EMAC_NCFGR is zero.
The broadcast address of 0xFFFFFFFFFFFF is recognized if the ‘No Broadcast’ bit in the EMAC_NCFGR is zero.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.